3062:03 Acceleration feed forward gain

This object contains the gain of the acceleration feed forward signal.

Description

Value

Index

InterpolatorSlot: 0x3062 (Ch A)/ 0x3462 (Ch B)

Subindex

0x03

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

2.0

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All