3062:02 Velocity feed forward filter time constant

This object contains the filter time constant of the velocity feed forward signal.

Description

Value

Index

InterpolatorSlot: 0x3062 (Ch A)/ 0x3462 (Ch B)

Subindex

0x02

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

0.01

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All