3062:01 Velocity feed forward gain

This object contains the gain of the velocity feed forward signal.

Description

Value

Index

InterpolatorSlot: 0x3062 (Ch A)/ 0x3462 (Ch B)

Subindex

0x01

Datatype

REAL32

Min. Value

0.0

Default

1.0

Max. Value

1.2

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All