3061:05 Demandvalue extrapolation cycle counter
This object counts the number of cycles with an extrapolated position demand value.
Description |
Value |
---|---|
Index |
InterpolatorSlot: 0x3061 (Ch A)/ 0x3461 (Ch B) |
Subindex |
0x05 |
Datatype |
UINT32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |