60FD Digital inputs
This object shall provide digital inputs. This object represents the physical input levels. - Bit 0: negative limit switch - Bit 1: positive limit switch - Bit 16: digital input 1 - Bit 17: digital input 2 - Bit 18: digital input 3 - Bit 19: digital input 4 - Bit 31: STO active
Description |
Value |
---|---|
Index |
0x60FD (Ch A)/ 0x68FD (Ch B) |
Subindex |
0x00 |
Datatype |
UINT32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |