60E6:01 1st additional position encoder resolution - encoder increments

This sub-index contains the value for the first additional encoder. (The first additional encoder is the second encoder.)

Description

Value

Index

0x60E6 (Ch A)/ 0x68E6 (Ch B)

Subindex

0x01

Datatype

UINT32

Min. Value

 

Default

262144 (0x00040000)

Max. Value

 

Unit

inc

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All