60D9 Supported functions
This object shall provide information on the supported function in the device. (see ETG6010)
Description |
Value |
---|---|
Index |
0x60D9 (Ch A)/ 0x68D9 (Ch B) |
Subindex |
0x00 |
Datatype |
UINT32 |
Min. Value |
|
Default |
7 (0x00000007) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |