60D8 Touch probe 2 negative edge counter

This object shall provide a continuous counter that is incremented with each negative edge at touch probe 2.

Description

Value

Index

0x60D8 (Ch A)/ 0x68D8 (Ch B)

Subindex

0x00

Datatype

UINT16

Min. Value

 

Default

0

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All