60D0:02 Touch probe 2 source

This object shall provide the source of the touch probe functions.

Description

Value

Index

0x60D0 (Ch A)/ 0x68D0 (Ch B)

Subindex

0x02

Datatype

ENUM (INT16)

Min. Value

Touch_Probe_1_Input (1)

Default

Touch_Probe_4_Input (4)

Max. Value

Software_zero_impulse_signal_of_position_encoder (6)

Unit

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All

Enum Value

Description

6 (0x06)

Software_zero_impulse_signal_of_position_encoder

5 (0x05)

Hardware_zero_impulse_signal_of_position_encoder

4 (0x04)

Touch_Probe_4_Input

3 (0x03)

Touch_Probe_3_Input

2 (0x02)

Touch_Probe_2_Input

1 (0x01)

Touch_Probe_1_Input