60BD Touch probe 2 negative edge

This object shall provide the position value of the touch probe 2 at negative edge.

Description

Value

Index

0x60BD (Ch A)/ 0x68BD (Ch B)

Subindex

0x00

Datatype

INT32

Min. Value

Default

0

Max. Value

Unit

depends on value of Object (default = x * (360/1048576)°)
0x3005/01 (Ch A)/ 0x3405/01 (Ch B)

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All