60BA Touch probe 1 positive edge

This object shall provide the position value of the touch probe 1 at positive edge.

Description

Value

Index

0x60BA (Ch A)

Subindex

0x00

Datatype

INT32

Min. Value

 

Default

0

Max. Value

 

Unit

depends on value of Object (default = x * (360/1048576)°)
0x3005/01 (Ch A)

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All