6092:x Feed constant

This object shall indicate the configured feed constant, this is the measurement distance per one revolution of the driving shaft of the gearbox.

Description

Value

Index

0x6092 (Ch A)/ 0x6892 (Ch B)

Subindex

0x00

Datatype

UINT8

Min. Value

 

Default

2 (0x02)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All