608F:x Position encoder resolution

This object shall indicate the configured encoder increments and number of motor revolutions.

Description

Value

Index

0x608F (Ch A)/ 0x688F (Ch B)

Subindex

0x00

Datatype

UINT8

Min. Value

 

Default

2 (0x02)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All