606C Velocity actual value
This object shall provide the actual velocity value derived either from the velocity sensor or the position sensor.
Description |
Value |
---|---|
Index |
0x606C (Ch A)/ 0x686C (Ch B) |
Subindex |
0x00 |
Datatype |
INT32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
depends on value of Object (default = x * 0.0001 rpm) |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |