605E Fault reaction option code
This object shall indicate which action is performed when fault is detected in the PDS.
Description |
Value |
---|---|
Index |
0x605E (Ch A)/ 0x685E (Ch B) |
Subindex |
0x00 |
Datatype |
ENUM (INT16) |
Min. Value |
|
Default |
Closed_loop_ramp (2) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
2 (0x0002) |
Closed_loop_ramp |
0 (0x0000) |
Torque_Off |
-1 (0xFFFF) |
NC_Handling |
-2 (0xFFFE) |
ShortedCoils_or_DC |