603F Error code
This object shall provide the text id of the last DiagMessage of type error, which occurred in this axis.
Description |
Value |
---|---|
Index |
0x603F (Ch A) |
Subindex |
0x00 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |