603E:04 2nd Additional position actual value invalid

This object shall indicate if the second position encoder measured value is in invalid state.

Description

Value

Index

0x603E (Ch A)/ 0x683E (Ch B)

Subindex

0x04

Datatype

BOOL

Min. Value

Default

Max. Value

Unit

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All