301F:x AxisMain info
This object contains internal diagnosis informations.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x301F (Ch A)/ 0x341F (Ch B) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
7 (0x07) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 301F:01 Operating time power stage
- 301F:02 Persistent data primary feedback valid values
- 301F:03 Persistent data primary feedback serial number
- 301F:04 Persistent data primary feedback offset
- 301F:05 Persistent data secondary feedback valid values
- 301F:06 Persistent data secondary feedback serial number
- 301F:07 Persistent data secondary feedback offset