300D:08 Signal velocity amplitude

This object configures the signal velocity amplitude

Description

Value

Index

AxisMainSlot: 0x300D (Ch A)/ 0x340D (Ch B)

Subindex

0x08

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

depends on value of Object (default = x * 1 rpm)
0x3005/08 (Ch A)/ 0x3405/08 (Ch B)

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All