300D:04 Additive excitation amplitude

This object configures the amplitude of the excitation signal

Description

Value

Index

AxisMainSlot: 0x300D (Ch A)/ 0x340D (Ch B)

Subindex

0x04

Datatype

ENUM (UINT8)

Min. Value

Low (0)

Default

Default (1)

Max. Value

Very_High (3)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

3 (0x03)

Very_High

2 (0x02)

High

1 (0x01)

Default

0 (0x00)

Low