300D:01 Command mode

This object configures command mode

Description

Value

Index

AxisMainSlot: 0x300D (Ch A)/ 0x340D (Ch B)

Subindex

0x01

Datatype

ENUM (UINT8)

Min. Value

Base_tuning_position_and_velocity_loop (0)

Default

Base_tuning_position_and_velocity_loop (0)

Max. Value

Measurement_of_the_velocity_open_loop (1)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

1 (0x01)

Measurement_of_the_velocity_open_loop

0 (0x00)

Base_tuning_position_and_velocity_loop