300A:01 Dynoutput cycle counter
Cycle counter to monitor the dynamic output process data.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x300A (Ch A)/ 0x340A (Ch B) |
Subindex |
0x01 |
Datatype |
UINT8 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Dynamic Receive |
Revision |
All |