3005:0A Scaling index spring rate
Scaling of a spring rate.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3005 (Ch A)/ 0x3405 (Ch B) |
Subindex |
0x0A |
Datatype |
ENUM (UINT32) |
Min. Value |
|
Default |
Scale_Nm_per_rad (40960) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
41216 (0xA100) |
Scale_N_per_m |
40960 (0xA000) |
Scale_Nm_per_rad |