3005:05 Scaling index torque or force

Scaling of torque or force values.

Description

Value

Index

AxisMainSlot: 0x3005 (Ch A)/ 0x3405 (Ch B)

Subindex

0x05

Datatype

ENUM (UINT32)

Min. Value

 

Default

Scale_1_Nm (20480)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

20736 (0x5100)

Scale_1_N

20480 (0x5000)

Scale_1_Nm