3005:03 Scaling index acceleration
Scaling of acceleration values.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3005 (Ch A)/ 0x3405 (Ch B) |
Subindex |
0x03 |
Datatype |
ENUM (UINT32) |
Min. Value |
|
Default |
Scale_1_Degree_per_Second_squared (12288) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
12544 (0x3100) |
Scale_1_mm_per_Second_squared |
12288 (0x3000) |
Scale_1_Degree_per_Second_squared |