3004:07 Propagate error type open loop ramp

With the help of the propagate error type parameters, you can set which error is to be sent to other 'gantry axis'.

Description

Value

Index

AxisMainSlot: 0x3004 (Ch A)/ 0x3404 (Ch B)

Subindex

0x07

Datatype

BOOL

Min. Value

 

Default

FALSE

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All