3004:01 Error reaction delay time

This object shall indicate the delay time if an error reaction is performed in the PDS.

Description

Value

Index

AxisMainSlot: 0x3004 (Ch A)/ 0x3404 (Ch B)

Subindex

0x01

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

3000.0

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All