3001:09 Actual motor brake state with delay time
The actual motor brake state including the drive on/off delay time.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3001 (Ch A)/ 0x3401 (Ch B) |
Subindex |
0x09 |
Datatype |
ENUM (UINT8) |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
Motor_brake_unlocked |
0 (0x00) |
Motor_brake_locked |