3001:06 Missing dynoutput cycle counter increments
This object provides a diagnosis info about the number of missed output cycle counter increments, if the feature is enabled.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3001 (Ch A)/ 0x3401 (Ch B) |
Subindex |
0x06 |
Datatype |
UINT32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |