3001:05 Dyninput cycle counter
Cycle counter to monitor the dynamic input process data.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3001 (Ch A)/ 0x3401 (Ch B) |
Subindex |
0x05 |
Datatype |
UINT8 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |