3000:07 Motor brake force

Force drive internal brake.

Description

Value

Index

AxisMainSlot: 0x3000 (Ch A)/ 0x3400 (Ch B)

Subindex

0x07

Datatype

ENUM (INT16)

Min. Value

Release_force (0)

Default

Release_force (0)

Max. Value

Force_unlock (2)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

2 (0x02)

Force_unlock

1 (0x01)

Force_lock

0 (0x00)

Release_force