3000:05 Motor brake current monitoring level

If the motor brake current remains below the specified threshold, an error is reported. Motor brake current monitoring level is only active if brake control is enabled.

Description

Value

Index

AxisMainSlot: 0x3000 (Ch A)/ 0x3400 (Ch B)

Subindex

0x05

Datatype

REAL32

Min. Value

0.0

Default

0.05

Max. Value

2.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All