3000:04 Drive off delay time

After "operation enabled" of the PDS state machine is removed and the axis is in the standstill window, the locking of the brake is initiated and the drive off delay time is started. The torque/force remains activated in the drive until the configured drive off delay time is elapsed. The motor brake management uses this time to lock the motor brake before the torque/force is switched off..

Description

Value

Index

AxisMainSlot: 0x3000 (Ch A)/ 0x3400 (Ch B)

Subindex

0x04

Datatype

UINT32

Min. Value

0

Default

150 (0x00000096)

Max. Value

5000 (0x00001388)

Unit

ms

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All