3000:02 Motor brake usage
Configures the error reaction behavior of the motor brake.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3000 (Ch A)/ 0x3400 (Ch B) |
Subindex |
0x02 |
Datatype |
ENUM (INT16) |
Min. Value |
Standard_holding_brake (0) |
Default |
Standard_holding_brake (0) |
Max. Value |
Holding_brake_Emergency_brake (1) |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
Holding_brake_Emergency_brake |
0 (0x00) |
Standard_holding_brake |