3000:01 Motor brake type
Activates drive internal automatic brake control.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3000 (Ch A)/ 0x3400 (Ch B) |
Subindex |
0x01 |
Datatype |
ENUM (INT16) |
Min. Value |
No_motor_brake (0) |
Default |
No_motor_brake (0) |
Max. Value |
Currentless_locked_motor_brake (1) |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
Currentless_locked_motor_brake |
0 (0x00) |
No_motor_brake |