F9FF:03 SafetyVersion
Description |
Value |
---|---|
Index |
0xF9FF (Device) |
Subindex |
0x03 |
Datatype |
UINT16 |
Min. Value |
|
Default |
32768 (0x8000) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |