F9FF:02 SafetyIdent
Description |
Value |
---|---|
Index |
0xF9FF (Device) |
Subindex |
0x02 |
Datatype |
UINT16 |
Min. Value |
|
Default |
8900 (0x22C4) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |