F9A9:x Local Process Image Area Addresses
Description |
Value |
---|---|
Index |
0xF9A9 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
32 (0x20) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- F9A9:01 Area
- F9A9:02 Area
- F9A9:03 Area
- F9A9:04 Area
- F9A9:05 Area
- F9A9:06 Area
- F9A9:07 Area
- F9A9:08 Area
- F9A9:09 Area
- F9A9:0A Area
- F9A9:0B Area
- F9A9:0C Area
- F9A9:0D Area
- F9A9:0E Area
- F9A9:0F Area
- F9A9:10 Area
- F9A9:11 Area
- F9A9:12 Area
- F9A9:13 Area
- F9A9:14 Area
- F9A9:15 Area
- F9A9:16 Area
- F9A9:17 Area
- F9A9:18 Area
- F9A9:19 Area
- F9A9:1A Area
- F9A9:1B Area
- F9A9:1C Area
- F9A9:1D Area
- F9A9:1E Area
- F9A9:1F Area
- F9A9:20 Area