F9A8:x Local Process Image Area Sizes
Description |
Value |
---|---|
Index |
0xF9A8 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
32 (0x20) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- F9A8:01 Area
- F9A8:02 Area
- F9A8:03 Area
- F9A8:04 Area
- F9A8:05 Area
- F9A8:06 Area
- F9A8:07 Area
- F9A8:08 Area
- F9A8:09 Area
- F9A8:0A Area
- F9A8:0B Area
- F9A8:0C Area
- F9A8:0D Area
- F9A8:0E Area
- F9A8:0F Area
- F9A8:10 Area
- F9A8:11 Area
- F9A8:12 Area
- F9A8:13 Area
- F9A8:14 Area
- F9A8:15 Area
- F9A8:16 Area
- F9A8:17 Area
- F9A8:18 Area
- F9A8:19 Area
- F9A8:1A Area
- F9A8:1B Area
- F9A8:1C Area
- F9A8:1D Area
- F9A8:1E Area
- F9A8:1F Area
- F9A8:20 Area