F98D:1A FB Inputs
Description |
Value |
---|---|
Index |
0xF98D (Device) |
Subindex |
0x1A |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |