F984:01 Voltage C2
Description |
Value |
---|---|
Index |
0xF984 (Device) |
Subindex |
0x01 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
mV |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |