F703:02 Safe Output
Description |
Value |
---|---|
Index |
0xF703 (Device) |
Subindex |
0x02 |
Datatype |
INT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Receive |
Revision |
All |