F702:x FSOE Safe UINT16 Outputs
Description |
Value |
---|---|
Index |
0xF702 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
31 (0x1F) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- F702:01 Safe Output Word
- F702:02 Safe Output Word
- F702:03 Safe Output Word
- F702:04 Safe Output Word
- F702:05 Safe Output Word
- F702:06 Safe Output Word
- F702:07 Safe Output Word
- F702:08 Safe Output Word
- F702:09 Safe Output Word
- F702:0A Safe Output Word
- F702:0B Safe Output Word
- F702:0C Safe Output Word
- F702:0D Safe Output Word
- F702:0E Safe Output Word
- F702:0F Safe Output Word
- F702:10 Safe Output Word
- F702:11 Safe Output Word
- F702:12 Safe Output Word
- F702:13 Safe Output Word
- F702:14 Safe Output Word
- F702:15 Safe Output Word
- F702:16 Safe Output Word
- F702:17 Safe Output Word
- F702:18 Safe Output Word
- F702:19 Safe Output Word
- F702:1A Safe Output Word
- F702:1B Safe Output Word
- F702:1C Safe Output Word
- F702:1D Safe Output Word
- F702:1E Safe Output Word
- F702:1F Safe Output Word