F60C:x FSOE Safe UINT8 Inputs
Description |
Value |
---|---|
Index |
0xF60C (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
62 (0x3E) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- F60C:01 Safe Input
- F60C:02 Safe Input
- F60C:03 Safe Input
- F60C:04 Safe Input
- F60C:05 Safe Input
- F60C:06 Safe Input
- F60C:07 Safe Input
- F60C:08 Safe Input
- F60C:09 Safe Input
- F60C:0A Safe Input
- F60C:0B Safe Input
- F60C:0C Safe Input
- F60C:0D Safe Input
- F60C:0E Safe Input
- F60C:0F Safe Input
- F60C:10 Safe Input
- F60C:11 Safe Input
- F60C:12 Safe Input
- F60C:13 Safe Input
- F60C:14 Safe Input
- F60C:15 Safe Input
- F60C:16 Safe Input
- F60C:17 Safe Input
- F60C:18 Safe Input
- F60C:19 Safe Input
- F60C:1A Safe Input
- F60C:1B Safe Input
- F60C:1C Safe Input
- F60C:1D Safe Input
- F60C:1E Safe Input
- F60C:1F Safe Input
- F60C:20 Safe Input
- F60C:21 Safe Input
- F60C:22 Safe Input
- F60C:23 Safe Input
- F60C:24 Safe Input
- F60C:25 Safe Input
- F60C:26 Safe Input
- F60C:27 Safe Input
- F60C:28 Safe Input
- F60C:29 Safe Input
- F60C:2A Safe Input
- F60C:2B Safe Input
- F60C:2C Safe Input
- F60C:2D Safe Input
- F60C:2E Safe Input
- F60C:2F Safe Input
- F60C:30 Safe Input
- F60C:31 Safe Input
- F60C:32 Safe Input
- F60C:33 Safe Input
- F60C:34 Safe Input
- F60C:35 Safe Input
- F60C:36 Safe Input
- F60C:37 Safe Input
- F60C:38 Safe Input
- F60C:39 Safe Input
- F60C:3A Safe Input
- F60C:3B Safe Input
- F60C:3C Safe Input
- F60C:3D Safe Input
- F60C:3E Safe Input