F603:x FSOE Safe INT16 Inputs
Description |
Value |
---|---|
Index |
0xF603 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
31 (0x1F) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- F603:01 Safe Input
- F603:02 Safe Input
- F603:03 Safe Input
- F603:04 Safe Input
- F603:05 Safe Input
- F603:06 Safe Input
- F603:07 Safe Input
- F603:08 Safe Input
- F603:09 Safe Input
- F603:0A Safe Input
- F603:0B Safe Input
- F603:0C Safe Input
- F603:0D Safe Input
- F603:0E Safe Input
- F603:0F Safe Input
- F603:10 Safe Input
- F603:11 Safe Input
- F603:12 Safe Input
- F603:13 Safe Input
- F603:14 Safe Input
- F603:15 Safe Input
- F603:16 Safe Input
- F603:17 Safe Input
- F603:18 Safe Input
- F603:19 Safe Input
- F603:1A Safe Input
- F603:1B Safe Input
- F603:1C Safe Input
- F603:1D Safe Input
- F603:1E Safe Input
- F603:1F Safe Input