F602:x FSOE Safe UINT16 Inputs
Description |
Value |
---|---|
Index |
0xF602 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
31 (0x1F) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- F602:01 Safe Input Word
- F602:02 Safe Input Word
- F602:03 Safe Input Word
- F602:04 Safe Input Word
- F602:05 Safe Input Word
- F602:06 Safe Input Word
- F602:07 Safe Input Word
- F602:08 Safe Input Word
- F602:09 Safe Input Word
- F602:0A Safe Input Word
- F602:0B Safe Input Word
- F602:0C Safe Input Word
- F602:0D Safe Input Word
- F602:0E Safe Input Word
- F602:0F Safe Input Word
- F602:10 Safe Input Word
- F602:11 Safe Input Word
- F602:12 Safe Input Word
- F602:13 Safe Input Word
- F602:14 Safe Input Word
- F602:15 Safe Input Word
- F602:16 Safe Input Word
- F602:17 Safe Input Word
- F602:18 Safe Input Word
- F602:19 Safe Input Word
- F602:1A Safe Input Word
- F602:1B Safe Input Word
- F602:1C Safe Input Word
- F602:1D Safe Input Word
- F602:1E Safe Input Word
- F602:1F Safe Input Word