F601:x FSOE Safe BOOL Inputs
Description |
Value |
---|---|
Index |
0xF601 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
224 (0xE0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- F601:01 Safe Input
- F601:02 Safe Input
- F601:03 Safe Input
- F601:04 Safe Input
- F601:05 Safe Input
- F601:06 Safe Input
- F601:07 Safe Input
- F601:08 Safe Input
- F601:09 Safe Input
- F601:0A Safe Input
- F601:0B Safe Input
- F601:0C Safe Input
- F601:0D Safe Input
- F601:0E Safe Input
- F601:0F Safe Input
- F601:10 Safe Input
- F601:11 Safe Input
- F601:12 Safe Input
- F601:13 Safe Input
- F601:14 Safe Input
- F601:15 Safe Input
- F601:16 Safe Input
- F601:17 Safe Input
- F601:18 Safe Input
- F601:19 Safe Input
- F601:1A Safe Input
- F601:1B Safe Input
- F601:1C Safe Input
- F601:1D Safe Input
- F601:1E Safe Input
- F601:1F Safe Input
- F601:20 Safe Input
- F601:21 Safe Input
- F601:22 Safe Input
- F601:23 Safe Input
- F601:24 Safe Input
- F601:25 Safe Input
- F601:26 Safe Input
- F601:27 Safe Input
- F601:28 Safe Input
- F601:29 Safe Input
- F601:2A Safe Input
- F601:2B Safe Input
- F601:2C Safe Input
- F601:2D Safe Input
- F601:2E Safe Input
- F601:2F Safe Input
- F601:30 Safe Input
- F601:31 Safe Input
- F601:32 Safe Input
- F601:33 Safe Input
- F601:34 Safe Input
- F601:35 Safe Input
- F601:36 Safe Input
- F601:37 Safe Input
- F601:38 Safe Input
- F601:39 Safe Input
- F601:3A Safe Input
- F601:3B Safe Input
- F601:3C Safe Input
- F601:3D Safe Input
- F601:3E Safe Input
- F601:3F Safe Input
- F601:40 Safe Input
- F601:41 Safe Input
- F601:42 Safe Input
- F601:43 Safe Input
- F601:44 Safe Input
- F601:45 Safe Input
- F601:46 Safe Input
- F601:47 Safe Input
- F601:48 Safe Input
- F601:49 Safe Input
- F601:4A Safe Input
- F601:4B Safe Input
- F601:4C Safe Input
- F601:4D Safe Input
- F601:4E Safe Input
- F601:4F Safe Input
- F601:50 Safe Input
- F601:51 Safe Input
- F601:52 Safe Input
- F601:53 Safe Input
- F601:54 Safe Input
- F601:55 Safe Input
- F601:56 Safe Input
- F601:57 Safe Input
- F601:58 Safe Input
- F601:59 Safe Input
- F601:5A Safe Input
- F601:5B Safe Input
- F601:5C Safe Input
- F601:5D Safe Input
- F601:5E Safe Input
- F601:5F Safe Input
- F601:60 Safe Input
- F601:61 Safe Input
- F601:62 Safe Input
- F601:63 Safe Input
- F601:64 Safe Input
- F601:65 Safe Input
- F601:66 Safe Input
- F601:67 Safe Input
- F601:68 Safe Input
- F601:69 Safe Input
- F601:6A Safe Input
- F601:6B Safe Input
- F601:6C Safe Input
- F601:6D Safe Input
- F601:6E Safe Input
- F601:6F Safe Input
- F601:70 Safe Input
- F601:71 Safe Input
- F601:72 Safe Input
- F601:73 Safe Input
- F601:74 Safe Input
- F601:75 Safe Input
- F601:76 Safe Input
- F601:77 Safe Input
- F601:78 Safe Input
- F601:79 Safe Input
- F601:7A Safe Input
- F601:7B Safe Input
- F601:7C Safe Input
- F601:7D Safe Input
- F601:7E Safe Input
- F601:7F Safe Input
- F601:80 Safe Input
- F601:81 Safe Input
- F601:82 Safe Input
- F601:83 Safe Input
- F601:84 Safe Input
- F601:85 Safe Input
- F601:86 Safe Input
- F601:87 Safe Input
- F601:88 Safe Input
- F601:89 Safe Input
- F601:8A Safe Input
- F601:8B Safe Input
- F601:8C Safe Input
- F601:8D Safe Input
- F601:8E Safe Input
- F601:8F Safe Input
- F601:90 Safe Input
- F601:91 Safe Input
- F601:92 Safe Input
- F601:93 Safe Input
- F601:94 Safe Input
- F601:95 Safe Input
- F601:96 Safe Input
- F601:97 Safe Input
- F601:98 Safe Input
- F601:99 Safe Input
- F601:9A Safe Input
- F601:9B Safe Input
- F601:9C Safe Input
- F601:9D Safe Input
- F601:9E Safe Input
- F601:9F Safe Input
- F601:A0 Safe Input
- F601:A1 Safe Input
- F601:A2 Safe Input
- F601:A3 Safe Input
- F601:A4 Safe Input
- F601:A5 Safe Input
- F601:A6 Safe Input
- F601:A7 Safe Input
- F601:A8 Safe Input
- F601:A9 Safe Input
- F601:AA Safe Input
- F601:AB Safe Input
- F601:AC Safe Input
- F601:AD Safe Input
- F601:AE Safe Input
- F601:AF Safe Input
- F601:B0 Safe Input
- F601:B1 Safe Input
- F601:B2 Safe Input
- F601:B3 Safe Input
- F601:B4 Safe Input
- F601:B5 Safe Input
- F601:B6 Safe Input
- F601:B7 Safe Input
- F601:B8 Safe Input
- F601:B9 Safe Input
- F601:BA Safe Input
- F601:BB Safe Input
- F601:BC Safe Input
- F601:BD Safe Input
- F601:BE Safe Input
- F601:BF Safe Input
- F601:C0 Safe Input
- F601:C1 Safe Input
- F601:C2 Safe Input
- F601:C3 Safe Input
- F601:C4 Safe Input
- F601:C5 Safe Input
- F601:C6 Safe Input
- F601:C7 Safe Input
- F601:C8 Safe Input
- F601:C9 Safe Input
- F601:CA Safe Input
- F601:CB Safe Input
- F601:CC Safe Input
- F601:CD Safe Input
- F601:CE Safe Input
- F601:CF Safe Input
- F601:D0 Safe Input
- F601:D1 Safe Input
- F601:D2 Safe Input
- F601:D3 Safe Input
- F601:D4 Safe Input
- F601:D5 Safe Input
- F601:D6 Safe Input
- F601:D7 Safe Input
- F601:D8 Safe Input
- F601:D9 Safe Input
- F601:DA Safe Input
- F601:DB Safe Input
- F601:DC Safe Input
- F601:DD Safe Input
- F601:DE Safe Input
- F601:DF Safe Input
- F601:E0 Safe Input