F192:x Group State
Description |
Value |
---|---|
Index |
0xF192 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
128 (0x80) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- F192:01 FB State
- F192:02 FB State
- F192:03 FB State
- F192:04 FB State
- F192:05 FB State
- F192:06 FB State
- F192:07 FB State
- F192:08 FB State
- F192:09 FB State
- F192:0A FB State
- F192:0B FB State
- F192:0C FB State
- F192:0D FB State
- F192:0E FB State
- F192:0F FB State
- F192:10 FB State
- F192:11 FB State
- F192:12 FB State
- F192:13 FB State
- F192:14 FB State
- F192:15 FB State
- F192:16 FB State
- F192:17 FB State
- F192:18 FB State
- F192:19 FB State
- F192:1A FB State
- F192:1B FB State
- F192:1C FB State
- F192:1D FB State
- F192:1E FB State
- F192:1F FB State
- F192:20 FB State
- F192:21 FB State
- F192:22 FB State
- F192:23 FB State
- F192:24 FB State
- F192:25 FB State
- F192:26 FB State
- F192:27 FB State
- F192:28 FB State
- F192:29 FB State
- F192:2A FB State
- F192:2B FB State
- F192:2C FB State
- F192:2D FB State
- F192:2E FB State
- F192:2F FB State
- F192:30 FB State
- F192:31 FB State
- F192:32 FB State
- F192:33 FB State
- F192:34 FB State
- F192:35 FB State
- F192:36 FB State
- F192:37 FB State
- F192:38 FB State
- F192:39 FB State
- F192:3A FB State
- F192:3B FB State
- F192:3C FB State
- F192:3D FB State
- F192:3E FB State
- F192:3F FB State
- F192:40 FB State
- F192:41 FB State
- F192:42 FB State
- F192:43 FB State
- F192:44 FB State
- F192:45 FB State
- F192:46 FB State
- F192:47 FB State
- F192:48 FB State
- F192:49 FB State
- F192:4A FB State
- F192:4B FB State
- F192:4C FB State
- F192:4D FB State
- F192:4E FB State
- F192:4F FB State
- F192:50 FB State
- F192:51 FB State
- F192:52 FB State
- F192:53 FB State
- F192:54 FB State
- F192:55 FB State
- F192:56 FB State
- F192:57 FB State
- F192:58 FB State
- F192:59 FB State
- F192:5A FB State
- F192:5B FB State
- F192:5C FB State
- F192:5D FB State
- F192:5E FB State
- F192:5F FB State
- F192:60 FB State
- F192:61 FB State
- F192:62 FB State
- F192:63 FB State
- F192:64 FB State
- F192:65 FB State
- F192:66 FB State
- F192:67 FB State
- F192:68 FB State
- F192:69 FB State
- F192:6A FB State
- F192:6B FB State
- F192:6C FB State
- F192:6D FB State
- F192:6E FB State
- F192:6F FB State
- F192:70 FB State
- F192:71 FB State
- F192:72 FB State
- F192:73 FB State
- F192:74 FB State
- F192:75 FB State
- F192:76 FB State
- F192:77 FB State
- F192:78 FB State
- F192:79 FB State
- F192:7A FB State
- F192:7B FB State
- F192:7C FB State
- F192:7D FB State
- F192:7E FB State
- F192:7F FB State
- F192:80 FB State