F18A:x FB 511-512 State
Description |
Value |
---|---|
Index |
0xF18A (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
255 (0xFF) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- F18A:01 FB State
- F18A:02 FB State
- F18A:03 FB State
- F18A:04 FB State
- F18A:05 FB State
- F18A:06 FB State
- F18A:07 FB State
- F18A:08 FB State
- F18A:09 FB State
- F18A:0A FB State
- F18A:0B FB State
- F18A:0C FB State
- F18A:0D FB State
- F18A:0E FB State
- F18A:0F FB State
- F18A:10 FB State
- F18A:11 FB State
- F18A:12 FB State
- F18A:13 FB State
- F18A:14 FB State
- F18A:15 FB State
- F18A:16 FB State
- F18A:17 FB State
- F18A:18 FB State
- F18A:19 FB State
- F18A:1A FB State
- F18A:1B FB State
- F18A:1C FB State
- F18A:1D FB State
- F18A:1E FB State
- F18A:1F FB State
- F18A:20 FB State
- F18A:21 FB State
- F18A:22 FB State
- F18A:23 FB State
- F18A:24 FB State
- F18A:25 FB State
- F18A:26 FB State
- F18A:27 FB State
- F18A:28 FB State
- F18A:29 FB State
- F18A:2A FB State
- F18A:2B FB State
- F18A:2C FB State
- F18A:2D FB State
- F18A:2E FB State
- F18A:2F FB State
- F18A:30 FB State
- F18A:31 FB State
- F18A:32 FB State
- F18A:33 FB State
- F18A:34 FB State
- F18A:35 FB State
- F18A:36 FB State
- F18A:37 FB State
- F18A:38 FB State
- F18A:39 FB State
- F18A:3A FB State
- F18A:3B FB State
- F18A:3C FB State
- F18A:3D FB State
- F18A:3E FB State
- F18A:3F FB State
- F18A:40 FB State
- F18A:41 FB State
- F18A:42 FB State
- F18A:43 FB State
- F18A:44 FB State
- F18A:45 FB State
- F18A:46 FB State
- F18A:47 FB State
- F18A:48 FB State
- F18A:49 FB State
- F18A:4A FB State
- F18A:4B FB State
- F18A:4C FB State
- F18A:4D FB State
- F18A:4E FB State
- F18A:4F FB State
- F18A:50 FB State
- F18A:51 FB State
- F18A:52 FB State
- F18A:53 FB State
- F18A:54 FB State
- F18A:55 FB State
- F18A:56 FB State
- F18A:57 FB State
- F18A:58 FB State
- F18A:59 FB State
- F18A:5A FB State
- F18A:5B FB State
- F18A:5C FB State
- F18A:5D FB State
- F18A:5E FB State
- F18A:5F FB State
- F18A:60 FB State
- F18A:61 FB State
- F18A:62 FB State
- F18A:63 FB State
- F18A:64 FB State
- F18A:65 FB State
- F18A:66 FB State
- F18A:67 FB State
- F18A:68 FB State
- F18A:69 FB State
- F18A:6A FB State
- F18A:6B FB State
- F18A:6C FB State
- F18A:6D FB State
- F18A:6E FB State
- F18A:6F FB State
- F18A:70 FB State
- F18A:71 FB State
- F18A:72 FB State
- F18A:73 FB State
- F18A:74 FB State
- F18A:75 FB State
- F18A:76 FB State
- F18A:77 FB State
- F18A:78 FB State
- F18A:79 FB State
- F18A:7A FB State
- F18A:7B FB State
- F18A:7C FB State
- F18A:7D FB State
- F18A:7E FB State
- F18A:7F FB State
- F18A:80 FB State
- F18A:81 FB State
- F18A:82 FB State
- F18A:83 FB State
- F18A:84 FB State
- F18A:85 FB State
- F18A:86 FB State
- F18A:87 FB State
- F18A:88 FB State
- F18A:89 FB State
- F18A:8A FB State
- F18A:8B FB State
- F18A:8C FB State
- F18A:8D FB State
- F18A:8E FB State
- F18A:8F FB State
- F18A:90 FB State
- F18A:91 FB State
- F18A:92 FB State
- F18A:93 FB State
- F18A:94 FB State
- F18A:95 FB State
- F18A:96 FB State
- F18A:97 FB State
- F18A:98 FB State
- F18A:99 FB State
- F18A:9A FB State
- F18A:9B FB State
- F18A:9C FB State
- F18A:9D FB State
- F18A:9E FB State
- F18A:9F FB State
- F18A:A0 FB State
- F18A:A1 FB State
- F18A:A2 FB State
- F18A:A3 FB State
- F18A:A4 FB State
- F18A:A5 FB State
- F18A:A6 FB State
- F18A:A7 FB State
- F18A:A8 FB State
- F18A:A9 FB State
- F18A:AA FB State
- F18A:AB FB State
- F18A:AC FB State
- F18A:AD FB State
- F18A:AE FB State
- F18A:AF FB State
- F18A:B0 FB State
- F18A:B1 FB State
- F18A:B2 FB State
- F18A:B3 FB State
- F18A:B4 FB State
- F18A:B5 FB State
- F18A:B6 FB State
- F18A:B7 FB State
- F18A:B8 FB State
- F18A:B9 FB State
- F18A:BA FB State
- F18A:BB FB State
- F18A:BC FB State
- F18A:BD FB State
- F18A:BE FB State
- F18A:BF FB State
- F18A:C0 FB State
- F18A:C1 FB State
- F18A:C2 FB State
- F18A:C3 FB State
- F18A:C4 FB State
- F18A:C5 FB State
- F18A:C6 FB State
- F18A:C7 FB State
- F18A:C8 FB State
- F18A:C9 FB State
- F18A:CA FB State
- F18A:CB FB State
- F18A:CC FB State
- F18A:CD FB State
- F18A:CE FB State
- F18A:CF FB State
- F18A:D0 FB State
- F18A:D1 FB State
- F18A:D2 FB State
- F18A:D3 FB State
- F18A:D4 FB State
- F18A:D5 FB State
- F18A:D6 FB State
- F18A:D7 FB State
- F18A:D8 FB State
- F18A:D9 FB State
- F18A:DA FB State
- F18A:DB FB State
- F18A:DC FB State
- F18A:DD FB State
- F18A:DE FB State
- F18A:DF FB State
- F18A:E0 FB State
- F18A:E1 FB State
- F18A:E2 FB State
- F18A:E3 FB State
- F18A:E4 FB State
- F18A:E5 FB State
- F18A:E6 FB State
- F18A:E7 FB State
- F18A:E8 FB State
- F18A:E9 FB State
- F18A:EA FB State
- F18A:EB FB State
- F18A:EC FB State
- F18A:ED FB State
- F18A:EE FB State
- F18A:EF FB State
- F18A:F0 FB State
- F18A:F1 FB State
- F18A:F2 FB State
- F18A:F3 FB State
- F18A:F4 FB State
- F18A:F5 FB State
- F18A:F6 FB State
- F18A:F7 FB State
- F18A:F8 FB State
- F18A:F9 FB State
- F18A:FA FB State
- F18A:FB FB State
- F18A:FC FB State
- F18A:FD FB State
- F18A:FE FB State
- F18A:FF FB State