E901:02 Safety Address

Description

Value

Index

0xE901 (Device)

Subindex

0x02

Datatype

UINT16

Min. Value

1 (0x0001)

Default

0

Max. Value

1023 (0x03FF)

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All